Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
73118
Bill of material
731186510
PN
Part Number
731186510
DESC
Long Description
MCRF-to-MCRF, 1.13mm Cable Diameter, Length 40.00mm, 50 Ohms, 1000 Pieces Per Bag
CL
Cable Length
40.00 mm
GENDER
Gender
Plug/Plug
IMPEDANCE
Impedance
50 Ω
WCT
Wire/Cable Type
1.13mm, Coaxial
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices