Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
90121
Bill of material
901210121
PN
Part Number
901210121
DESC
Long Description
2.54mm Pitch C-Grid III Header, Single Row, Right-Angle, 1 Circuit, Tin (Sn) Plating
CIRCUITS
Circuits (Loaded)
1
CURRENT
Current - Maximum per Contact
3.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices