Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
44151
Bill of material
441513001
PN
Part Number
441513001
DESC
Long Description
Mini-Fit Jr. BMI Header, 4.20mm Pitch, Dual Row, Right-Angle, 6 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, Select Gold (Au) Plating, Natural
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Maximum per Contact
8.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices