Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
43693
Bill of material
436930037
PN
Part Number
436930037
DESC
Long Description
Mini-Fit Jr. BMI First Mate / Last Break Header, 4.20mm Pitch , Dual Row, Vertical, 18 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, Matte Tin (Sn) Plating, Natural
CIRCUITS
Circuits (Loaded)
18
CURRENT
Current - Maximum per Contact
7.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices