Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Molex
Description
34772
Bill of material
347720141
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
14
CURRENT
Current - Maximum per Contact
30.0, 6.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
N/A
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices