Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
47745
Bill of material
477450200
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
28
CURRENT
Current - Maximum per Contact
12.0, 2.5, 21.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
3
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Solder or Weld
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices