Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
87754
Bill of material
877540552
PN
Part Number
877540552
DESC
Long Description
2.00mm Pitch Header, Breakaway, Right-Angle, Through Hole, Vertical, 5 Circuits, 0.38µm Gold (Au) Plating, Tray Packaging, Lead-Free
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
2.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices