Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
215510
Bill of material
2155106241
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
2
CURRENT
Current - Maximum per Contact
110.0 A
MATERIAL
Material - Plating Mating
Silver
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices