Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
42410
Bill of material
424106456
PN
Part Number
424106456
DESC
Long Description
Modular Jack, Vertical, 6/2, Panel Stops
ITL
Inverted / Top Latch
N/A
MAGNETIC
Magnetic
No
ORIENTATION
Orientation
Vertical (Top Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
6/2
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices