Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
93769
Bill of material
937698628
PN
Part Number
937698628
DESC
Long Description
MXMag Gigabit Ethernet 8 Core Non-PoE Single-Port RJ45 Connector, 21.40mm Depth, 1.80mm Phy Pin Length, Right-Angle, Inverted Profile, with Shield Tabs, with Green/Yellow-Green/Yellow LEDs, Industrial Temperature, Pin in Paste Capable, with Pick-and-Place Option, with 2kV Shield Connection, Tape and Reel
ITL
Inverted / Top Latch
Yes
MAGNETIC
Magnetic
Yes
ORIENTATION
Orientation
Right Angle (Side Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
8/8
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices