Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
47590
Bill of material
475901001
PN
Part Number
DESC
Long Description
Micro-USB AB Receptacle, Right-Angle, Top Mount, Surface Mount, Lead-Free
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
1.8, 1.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices