Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
217804
Bill of material
2178040001
PN
Part Number
2178040001
DESC
Long Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, 24 Pin, Right-Angle, Top Mount, Surface Mount, Waterproof
CIRCUITS
Circuits (Loaded)
24
CURRENT
Current - Maximum per Contact
5.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices