Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
217176
Bill of material
2171760001
PN
Part Number
2171760001
DESC
Long Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Surface Mount, Top Mount, Waterproof IPx5, 6 Circuits, Gold (Au) Plating
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Maximum per Contact
1.25 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices