Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78719
Bill of material
787190001
PN
Part Number
787190001
DESC
Long Description
1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Vertical, Through Hole, with Blade, 3.70mm Peg Length, 1.80mm PCB Thickness, 29 Circuits, Tray, Lead-Free
CIRCUITS
Circuits (Loaded)
29
CURRENT
Current - Maximum per Contact
1.5 A
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices