Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
151039
Bill of material
1510391001
PN
Part Number
1510391001
DESC
Long Description
1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Vertical, Surface Mount, with Side Blade, 1.00mm Peg Length, 1.00mm PCB Thickness, 29 Circuits, with Cap, Tape and Reel, Lead-Free
CIRCUITS
Circuits (Loaded)
29
CURRENT
Current - Maximum per Contact
1.5 A
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices