Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
151124
Bill of material
1511240001
PN
Part Number
1511240001
DESC
Long Description
1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3/PCIe-3 Reverse Receptacle, Right-Angle, Surface Mount, with Forklock, 0.35mm Height, 3.50mm Peg Length, 1.60mm PCB Thickness, 68 Circuits, Embossed Tape and Reel, Lead-Free
CIRCUITS
Circuits (Loaded)
68
CURRENT
Current - Maximum per Contact
1.5 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices