Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
105156
Bill of material
1051561006
PN
Part Number
1051561006
DESC
Long Description
HDMI Connector, Right-Angle Receptacle, 19 Circuits, 0.76µm Gold (Au) Plating
CIRCUITS
Circuits (Loaded)
19
CURRENT
Current - Maximum per Contact
0.5 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices