Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
53984
Bill of material
539840681
PN
Part Number
539840681
DESC
Long Description
2.00mm Pitch IEEE 1394-1995 Shielded I/O PCB Socket, Right-Angle, Flat, Reflow Dip, 6 Circuits
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Maximum per Contact
1.5 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices