Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
75310
Bill of material
753100001
PN
Part Number
753100001
DESC
Long Description
Small Form-factor Pluggable (SFP) Stacked 2-by-1 Multi-Port Connector with 4 Lightpipes, 40 Circuits
CIRCUITS
Circuits (Loaded)
40
CURRENT
Current - Maximum per Contact
0.5 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices