Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
75577
Bill of material
755771002
PN
Part Number
755771002
DESC
Long Description
0.80mm Pitch, iPass I/O Surface Mount Receptacle, Vertical, Internal Application, 36 Circuit, 0.38µm Gold (Au)
CIRCUITS
Circuits (Loaded)
26
CURRENT
Current - Maximum per Contact
0.5 A
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices