Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
503429
Bill of material
5034290000
PN
Part Number
5034290000
DESC
Long Description
CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, Tin Plating, 26-30 AWG, Reel
CURRENT
Current - Maximum per Contact
1.5 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.406 µm
WS
Wire Size
26, 28, 30 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices