Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
204017
Bill of material
2040175021
PN
Part Number
2040175021
DESC
Long Description
Pico-EZmate Plus Female Crimp Terminal, Gold (Au) Plating, 28-30 AWG, Reel
CURRENT
Current - Maximum per Contact
2.8 A
MATERIAL
Material - Plating Mating
Gold
PMM
Plating min - Mating
0.100 µm
WS
Wire Size
28, 30 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices