Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
505607
Bill of material
5056070000
PN
Part Number
DESC
Long Description
CURRENT
Current - Maximum per Contact
6.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.914 µm
WS
Wire Size
18, 20, 22 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices