Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
170305
Bill of material
1703050118
PN
Part Number
1703050118
DESC
Long Description
EdgeLine CoPlanar+ ESP Connector, 15 Gbps, 0.80mm Pitch, 2.36mm PCB Thickness, 118 Circuits, 30.0A Power Module
PSC
(p)ower-(s)ignal Configuration
118s – 0p
CURRENT
Current - Maximum per Contact
0.5 A
ECT
Edge Card Thickness
2.36 mm
ORIENTATION
Orientation
Coplanar
PCBTHICKNESS
PCB Thickness - Recommended
2.79 mm
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices