Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
203341
Bill of material
2033410002
PN
Part Number
2033410002
DESC
Long Description
NeoPress High-Speed Mezzanine Plug, 3.50mm Pitch, 4x12, 48 Triads (144 Circuits), 12.50mm Connector Height, 0.76µm Gold (Au) Plating
CIRCUITS
Circuits (Loaded)
144
CURRENT
Current - Mximum per Contct
1.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
4
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices