Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
505004
Bill of material
5050040812
PN
Part Number
5050040812
DESC
Long Description
SlimStack Board-to-Board Receptacle, 0.40mm Pitch, Battery Series, 0.75mm Mated Height, 2.50mm Mated Width, 8 Circuits, 6.0A
CIRCUITS
Circuits (Loaded)
8
CURRENT
Current - Mximum per Contct
3.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices