Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78247
Bill of material
782471001
PN
Part Number
782471001
DESC
Long Description
Impact 3 Pair, Right-Angle Power Receptacle, Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free
APPLICATION
Application
Coplanar
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Mximum per Contct
15.0 A
DR
Data Rate
N/A Gbps
PAIRS
Number of Pairs
3
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices