Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Molex
Description
78212
Bill of material
782121001
PN
Part Number
782121001
DESC
Long Description
Impact 3 Pair, Vertical Power Receptacle, Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free
APPLICATION
Application
Conventional, Mezzanine, Orthogonal Midplane
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Mximum per Contct
15.0 A
DR
Data Rate
N/A Gbps
PAIRS
Number of Pairs
3
ORIENTATION
Orientation
Vertical
预览
3D
Footprint by Ultralibrarian
产品供应商所在地
选择一个国家/地区查看当地办事处