Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78442
Bill of material
784421022
PN
Part Number
784421022
DESC
Long Description
Impact 6 Pair, Vertical Power Header, 39.00mm Stack Height, Press-Fit, LCP, Glass Filled, UL94-V0, Black, Tray Packaging, Lead-Free
APPLICATION
Application
Mezzanine
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Mximum per Contct
20.0 A
DR
Data Rate
N/A Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices