Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Molex
Description
171320
Bill of material
1713205020
PN
Part Number
DESC
Long Description
APPLICATION
Application
Coplanar, Daughtercard
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
40.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices