Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Molex
Description
75710
Bill of material
757103006
PN
Part Number
DESC
Long Description
APPLICATION
Application
Coplanar, Daughtercard
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Mximum per Contct
1.0 A
DR
Data Rate
12.0 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices