Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
74058
Bill of material
740581002
PN
Part Number
740581002
DESC
Long Description
VHDM Single-Ended Board-to-Board Backplane Header, 2.00mm Pitch, Vertical, 6 Rows, Pin End Version, 60 Circuits, 10 Columns, Pin Length 6.25mm
APPLICATION
Application
Backplane
CIRCUITS
Circuits (Loaded)
60
CURRENT
Current - Mximum per Contct
2.0 A
DR
Data Rate
3.125 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices