Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
203920
Bill of material
2039200805
PN
Part Number
2039200805
DESC
Long Description
Impulse 90 Ohm 4-Pair Vertical Header, 2.00mm Pitch, Unguided, 8 Columns, 32 Differential Pair
APPLICATION
Application
Backplane
CIRCUITS
Circuits (Loaded)
64
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
112 (PAM-4) Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices