Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Molex
Description
171574
Bill of material
1715741817
PN
Part Number
DESC
Long Description
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits (Loaded)
96
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices