Catalog navigation
Výběr CAD modelu
Available products: 102
HELP_VARIABLE
Company
Molex
Description
39522
Bill of material
395221018
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
15.0 A
EA
Entry Angle
N/A
ROWS
Number of Rows
1
ORIENTATION
Orientation
Horizontal
PITCH
Pitch - Mating Interface
5.00 mm
TYPE
Type
Euro Block
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady