Catalog navigation
Výběr CAD modelu
Available products: 21
HELP_VARIABLE
Company
Molex
Description
39357
Bill of material
393570024
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
17.5 A
EA
Entry Angle
Horizontal
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
PITCH
Pitch - Mating Interface
3.50 mm
TYPE
Type
Euro Block
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady