Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
73269
Bill of material
734120114
PN
Part Number
734120114
DESC
Long Description
50 Ohms, MCRF, PCB Vertical Jack Receptacle, SMT, 1.25mm Mounted Height
FREQUENCY
Frequency
6 GHz
GENDER
Gender
Jack
IMPEDANCE
Impedance
50 Ω
ORIENTATION
Orientation
Straight
STYLE
Style
PCB
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady