Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
73386
Bill of material
733860224
PN
Part Number
733860224
DESC
Long Description
50 Ohms, SMB Plug-to-SMA Jack Adapter, One Piece Per Bag
FREQUENCY
Frequency
4 GHz
GENDER
Gender
Jack/Plug
IMPEDANCE
Impedance
50 Ω
ORIENTATION
Orientation
Straight
STYLE
Style
Adapter, Between-Series Adapter
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady