Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
73252
Bill of material
732520090
PN
Part Number
732520090
DESC
Long Description
50 Ohms, Precision Test Connector, 2.92mm PCB Jack, Field Replaceable, 2 Hole Flange, with 2 Screws 4.76mm, PCB Thickness 0.76-2.44mm
FREQUENCY
Frequency
40 GHz
GENDER
Gender
Jack
IMPEDANCE
Impedance
50 Ω
ORIENTATION
Orientation
Straight
STYLE
Style
PCB
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady