Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
73415
Bill of material
734150781
PN
Part Number
734150781
DESC
Long Description
75 Ohms, MCX Right-Angle Jack, PCB, 0.76µm Gold (Au) Contact Plating, Tray
FREQUENCY
Frequency
6 GHz
GENDER
Gender
Jack
IMPEDANCE
Impedance
75 Ω
ORIENTATION
Orientation
Right Angle
STYLE
Style
PCB
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady