Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
73403
Bill of material
734031884
PN
Part Number
734031884
DESC
Long Description
FAKRA Jack, Right-Angle, Through Hole, Key E, Die Cast, Tray, 50 Ohms
FREQUENCY
Frequency
6 GHz
GENDER
Gender
Jack
IMPEDANCE
Impedance
50 Ω
ORIENTATION
Orientation
Right Angle
STYLE
Style
PCB
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady