Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Molex
Description
73386
Bill of material
733865160
PN
Part Number
DESC
Long Description
FREQUENCY
Frequency
11 GHz
GENDER
Gender
IMPEDANCE
Impedance
50 Ω
ORIENTATION
Orientation
Straight
STYLE
Style
Adapter, Between-Series Adapter
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady