Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
216795
Bill of material
2167950001
PN
Part Number
2167950001
DESC
Long Description
Sentrality 11.0mm Top-entry, Eye-of-Needle Press-fit Socket Assembly with +/- 1.00mm Self-alignment Capability, Tray
CIRCUITS
Circuits (Loaded)
1
CURRENT
Current - Maximum per Contact
300.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady