카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Molex
Description
216617
Bill of material
2166170001
PN
Part Number
2166170001
DESC
Long Description
Sentrality 8.0mm Top-entry, Eye-of-Needle Press-fit Socket Assembly with +/- 1.00mm Self-alignment Capability, Tray
CIRCUITS
Circuits (Loaded)
1
CURRENT
Current - Maximum per Contact
200.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole - Compliant Pin
미리보기
3D
Footprint by Ultralibrarian
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.