Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
90120
Bill of material
901200121
PN
Part Number
901200121
DESC
Long Description
2.54mm Pitch C-Grid III Header, Single Row, Vertical, 1 Circuit, Tin (Sn) Plating
CIRCUITS
Circuits (Loaded)
1
CURRENT
Current - Maximum per Contact
3.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady