Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
36563
Bill of material
365630007
PN
Part Number
365630007
DESC
Long Description
6.35mm Pitch MLX Power Connector Header, Vertical, without Plastic Polarizing Peg, 4 Circuits, Polyester 94V-0, Tin Lead (Pb/Sn) Plating, White
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Maximum per Contact
12.0 A
MATERIAL
Material - Plating Mating
Tin-Lead
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady