Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
3061
Bill of material
10061055
PN
Part Number
10061055
DESC
Long Description
KK Header, Right Angle, Square Pin, 5 Circuits, Tin (Sn) Plating
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
7.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady