Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
30069
Bill of material
15977045
PN
Part Number
15977045
DESC
Long Description
Mini-Fit TPA Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Gold (Au) Plating, without Drain Holes
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Maximum per Contact
13.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady