Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
45732
Bill of material
457320001
PN
Part Number
457320001
DESC
Long Description
Mini-Fit Jr. PCI Express, High End Graphics Add-In Card Applications Only, 6 Circuits
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Maximum per Contact
8.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси