Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
87447
Bill of material
874471012
PN
Part Number
874471012
DESC
Long Description
3.96mm Pitch Dual Body Header, Vertical, Through Hole, 10 Circuits, 0.38µm Gold(Au) over 1.25µ Nickel(Ni) Plating, Tube Packaging
CIRCUITS
Circuits (Loaded)
10
CURRENT
Current - Maximum per Contact
5.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady